(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-Pole 3-Wire Grounding:20 A; 3P: 20 A, 30 A, 60 A, 100 A Waterproof Cover for Waterproof Plug

2-Pole 3-Wire Grounding:20 A; 3P: 20 A, 30 A, 60 A, 100 A Waterproof Cover for Waterproof Plug

Waterproof lid that has waterproof / dust-proof protection rating and is made of chloroprene rubber with excellent weather resistance.
[Features]
·By attaching it to a waterproof plug, waterproof performance can be maintained.
·It includes a stainless steel ball chain that can be attached to the round band and screws of the equipment.
·JIS C 0920 (protection rating by an enclosure of electrical machinery and equipment) IP65 equivalent * .
* The indicated dust-proof / waterproof performance (IP code) conforms to the JIS C 0920 test method.
[List of Compatible Products]
· WKP203: 3212RW-L5, 3222RW-L6, 3242RW-L8, 3222RW
· WKP30: 3312RW-L5, 3322RW-L6, 3322RW, 3362RW, 4322RW, 4322RW-L15, 4362RW
· WKP60: 3622RW, 3662RW, 4622RW, 4662RW
· WKP100: 31022RW, 31062RW, 41022RW 41062RW

PDF

 

Specifications of waterproof cover WKP30

External appearance of waterproof cover WKP30 (surface)

External appearance of waterproof cover WKP30 (surface)

Compatible plug: 3312RW-L5·3322RW-L6·3322RW·3362RW·4322RW·4322RW-L15·4362RW

External appearance of waterproof cover WKP30 (Back side)

External appearance of waterproof cover WKP30 (Back side)

 

(Units: mm)

 

Dimensional drawing of waterproof cover WKP30

Dimensional drawing of waterproof cover WKP30

Structural drawing of waterproof cover WKP30

Structural drawing of waterproof cover WKP30

 
Part numberPart NameNumberSummary
1Rubber cover1Weather resistant rubber
2Ball chain1Stainless steel 230 mm
3Ring1Stainless steel
4Ring stop1Brass nickel plating
5Washer1Mild steel zinc plating chromate treatment
6Ring small1Stainless steel
7Grip mounting bracket1Stainless steel

() Size: Reference value

Specifications of waterproof cover WKP60

External appearance of waterproof cover WKP60 (surface)

External appearance of waterproof cover WKP60 (surface)

Compatible plug: 3622RW·3662RW·4622RW·4662RW

External appearance of waterproof cover WKP60 (Back side)

External appearance of waterproof cover WKP60 (Back side)

 

(Units: mm)

 

Dimensional drawing of waterproof cover WKP60 (surface)

Dimensional drawing of waterproof cover WKP60 (surface)

Dimensional drawing of waterproof cover WKP60 (Back side)

Dimensional drawing of waterproof cover WKP60 (Back side)

 
Part numberPart NameNumberSummary
1Waterproof cover1Weather resistant rubber
2Ball chain1Stainless steel
3Ring2Stainless steel
4Ring stop1Brass Nickel Plated
Part Number
WKP30
WKP60
WKP100
WKP203
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWater proof cover applicable rating (waterproof plug)
(A)
Specifications Unit weight
(g)

SGD 26.19

1 Piece(s) 4 Day(s) or more -30--

SGD 25.91

1 Piece(s) 4 Day(s) or more 1060--

SGD 53.43

1 Piece(s) 6 Day(s) or more -10031022RW, 31062RW, 41022RW, 41062RW compatible185.50

SGD 34.23

1 Piece(s) 6 Day(s) or more -203212RW-L5, 3222RW-L6, 3242RW-L8, 3222RW compatible78.70

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Black Packaging Quantity(Piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)