(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dedicated Waterproof Cover for Waterproof Cable Connector Body

Dedicated Waterproof Cover for Waterproof Cable Connector Body

By mounting the unit to the waterproof cable connector body, both products remain waterproof (IP44) when not in use.

[Features]
▪Mounting to a 30 A waterproof plug/waterproof cord connector body or 60 A waterproof plug /cord connector body maintains waterproofing when not in use.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices.
· The cover is made of chloroprene rubber, which has superior weatherproof characteristics.
• The stainless steel ball chain (overall length of 230 mm) can be attached to plugs or to the threads circular bands on cable connectors.

PDF

Part Number

Configured Part Number is shown.

Part Number
WK
WK30
WK100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWaterproof cover applicable rating (waterproof shape cord connector body)
(A)

SGD 27.67

1 Piece(s) 4 Day(s) or more 60

SGD 32.81

1 Piece(s) 4 Day(s) or more 30

SGD 37.92

1 Piece(s) 4 Day(s) or more 100

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Black Packaging Quantity(Piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)