(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Buffer Spring Caster III, High Speed Coil Type, Metal Fitting Set (Without Wheels)

Buffer Spring Caster III, High Speed Coil Type, Metal Fitting Set (Without Wheels)

[Features]Caster compatible with wheel diameter of 200 mm and mounting seat length of 140 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SAK-TO-200
SAKB-TO-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail)

SGD 163.31

1 Piece(s) 11 Day(s) or more No

SGD 192.10

1 Piece(s) 11 Day(s) or more [With Rotation Stopper] Fixed with Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Quiet Fitting Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 112 Mounting Hole Pitch Width(mm) 112(63)
Mounting Seat(mm) 140 Mounting Seat Width(mm) 140 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)