(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUSF F Lock Gear

SUSF F Lock Gear

Compact spur gears that are resistant to rust and can be attached to the shaft with a single action.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUSF0.5-16
SUSF0.5-24
SUSF0.5-28
SUSF0.5-30
SUSF0.5-32
SUSF0.5-35
SUSF0.5-45
SUSF0.5-50
SUSF0.5-60
SUSF0.5-70
SUSF0.5-80
SUSF1-14
SUSF1-15
SUSF1-16
SUSF1-18
SUSF1-20
SUSF1-24
SUSF1-25
SUSF1-28
SUSF1-30
SUSF1-32
SUSF1-35
SUSF1-36
SUSF1-40
SUSF1-45
SUSF1-48
SUSF1-50
SUSF1-60
SUSF1-64
SUSF1-70
SUSF1-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

SGD 65.49

1 Piece(s) 5 Day(s) or more 104160.57148

SGD 62.92

1 Piece(s) 5 Day(s) or more 105240.57148

SGD 63.61

1 Piece(s) 5 Day(s) or more 105280.551410

SGD 65.68

1 Piece(s) 11 Day(s) 105300.551410

SGD 63.93

1 Piece(s) 5 Day(s) or more 106320.551710

SGD 63.95

1 Piece(s) 5 Day(s) or more 106350.551710

SGD 69.15

1 Piece(s) 5 Day(s) or more 106450.551710

SGD 69.59

1 Piece(s) 11 Day(s) 106500.551710

SGD 70.31

1 Piece(s) 5 Day(s) or more 108600.551910

SGD 70.31

1 Piece(s) 5 Day(s) or more 108700.551910

SGD 77.53

1 Piece(s) 5 Day(s) or more 1010800.552414

SGD 63.14

1 Piece(s) 4 Day(s) or more 10614181710

SGD 63.15

1 Piece(s) 11 Day(s) 10615181710

SGD 63.88

1 Piece(s) 5 Day(s) or more 10616181710

SGD 64.10

1 Piece(s) 5 Day(s) or more 10618161710

SGD 66.12

1 Piece(s) 4 Day(s) or more 10620161710

SGD 67.76

1 Piece(s) 5 Day(s) or more 10624161710

SGD 67.77

1 Piece(s) 5 Day(s) or more 10625161710

SGD 69.87

1 Piece(s) 5 Day(s) or more 10628161710

SGD 67.98

1 Piece(s) 5 Day(s) or more 10830161910

SGD 68.01

1 Piece(s) 5 Day(s) or more 10832161910

SGD 70.31

1 Piece(s) 5 Day(s) or more 10835161910

SGD 77.24

1 Piece(s) 5 Day(s) or more 10836161910

SGD 77.83

1 Piece(s) 5 Day(s) or more 10840161910

SGD 81.95

1 Piece(s) 5 Day(s) or more 10845161910

SGD 83.90

1 Piece(s) 5 Day(s) or more 10848161910

SGD 87.66

1 Piece(s) 5 Day(s) or more 101050162414

SGD 97.14

1 Piece(s) 5 Day(s) or more 101060162414

SGD 98.95

1 Piece(s) 5 Day(s) or more 101064162414

SGD 102.71

1 Piece(s) 5 Day(s) or more 101070162414

SGD 176.63

1 Piece(s) 5 Day(s) or more 1010100162414

Loading...

  1. 1

Basic Information

Gear Shape Shape B Surface Treatment No Heat Treatment No
Ground Tooth No Backlash Presence Accuracy Grade(Old JIS) N8
Shaft Bore Config. Round hole Material (Details) SUS303

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)