(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Spacers (Round) / ARB-E

Brass Spacers (Round) / ARB-E

[Nominal of Thread (M)] 2/2.6/3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ARB-307.5E

 
Part Number
ARB-307.5E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.40

50 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Length L(mm) 7.5 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part ARB-307.5E in the Brass Spacers (Round) / ARB-E series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)