(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Mirror Handle EA951CC-135

[Stainless Steel] Mirror Handle EA951CC-135

【Product Specifications】
・Finish-Mirror finishing
・Width-20mm
・Material-SUS303
・Hole dia.-3mm
・Length x Mount width…135 x 118mm

Part Number

Configured Part Number is shown.

EA951CC-135

Part Number
EA951CC-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.84

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CC-135 in the [Stainless Steel] Mirror Handle EA951CC-135 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)