(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Phenol Grip EA948CF-24

[Stainless Steel] Phenol Grip EA948CF-24

【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M8
・A…80
・B…26
・C…10
・D…20

Part Number

Configured Part Number is shown.

EA948CF-24

Part Number
EA948CF-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.62

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Stick Type (Straight) Handle Material Phenol
Mounting Section Material Stainless Steel Mounting Method Threaded Nominal of Thread M M8
JAN Code 4518340078109 Materials Shaft: Stainless steel (SUS303)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)