(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pillar Grip (Self-lock Type) EA948CE-142

Pillar Grip (Self-lock Type) EA948CE-142

【Product Specifications】
・Material-Polypropylene
・Self-lock type
・This tool can be attached just by inserting it strongly.
・A…50
・B…21
・D…10
・E…35

Part Number

Configured Part Number is shown.

EA948CE-142

Part Number
EA948CE-142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.35

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Stick Type (Straight) Handle Material Polypropylene
Mounting Method Tapped JAN Code 4548745433289

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)