(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Aluminum] Rotary Handle EA948CE-12

[Aluminum] Rotary Handle EA948CE-12

[Features]·ESCO Co., Ltd Grip, Rotating handle. [Materials]·Aluminum.

Part Number

Configured Part Number is shown.

EA948CE-12

Part Number
EA948CE-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.45

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Size M8 Specifications 1 ·Materials: Grip: Aluminum alloy (buffed), threaded part: Steel (galvanized)/Thread size: M8·Size (mm): A: 20, B: 61, C: 13, D: 13·JAN: 4518340074682

Please check the type/dimensions/specifications of the part EA948CE-12 in the [Aluminum] Rotary Handle EA948CE-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)