(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Steel] Square Hole Crank Handle EA948CE-112

[Steel] Square Hole Crank Handle EA948CE-112

【Product Specifications】
・Material-Crank: polyamide (glass fiber reinforcement),Insert: steel (SUM22L) (Brass C3604 only for -111),Handle: polypropylene (matte)
・The handle of -111 cannot be removed.
・G…18
・A…64
・B…86
・J…40
・K…63
・M…8

Part Number

Configured Part Number is shown.

EA948CE-112

Part Number
EA948CE-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 47.48

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Handle Cross Sectional Shape Round Shape Quantity 1 pc. included
JAN Code 4518340223523 Material Details Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte) Set Screw Thread Machining None
Handle material details Polyamide Rotating handle outer diameter(mm) 86 Round hole diameter d2(φ) 8
Grip/Mounting hole available With grip Mounting Section Hole Machining Round hole (through hole) grip function Fixed type
Handle type details Revolving Crank Handles Mounting part outer diameter d1(φ) 18 Grip material details Polypropylene
Handle Thickness t(mm) 63

Please check the type/dimensions/specifications of the part EA948CE-112 in the [Steel] Square Hole Crank Handle EA948CE-112 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)