(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Locking Lever EA948CA-121

Female Threaded Locking Lever EA948CA-121

【Product Specifications】
・Material-Boss: S45C (melamine coating),Shaft: SS400 (melamine coating),Grip: ABS resin
・Screw…M10
・A…50
・B…55
・E…25

Part Number

Configured Part Number is shown.

EA948CA-121

Part Number
EA948CA-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.35

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Tapped Main Body Material SS400
Main Body, Surface Treatment Melamine Coated Mounting Section, Material S45C Mounting Section Dia. d (mm) or Nominal Dia. M10
JAN Code 4518340225442 clamp mechanism screw mechanism Lever material ABS Resin
Type Lever with other functions Shape of Lever With Knob Grip Ball Mounting Section Length(mm) M10
Materials Hub: S45C (melamine painted), shaft: SS400 (melamine coating), grip: ABS Resin

Please check the type/dimensions/specifications of the part EA948CA-121 in the Female Threaded Locking Lever EA948CA-121 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)