(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Male Threaded Clamp Lever EA948C-142

Male Threaded Clamp Lever EA948C-142

【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Silver
・Screw…M12 x 30
・A…95
・B…63
・G…19

Part Number

Configured Part Number is shown.

EA948C-142

Part Number
EA948C-142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.10

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Mounting Section, Material Steel
Mounting Section Dia. d (mm) or Nominal Dia. M12 JAN Code 4518340090545 clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever Mounting Section Length(mm) 30

Please check the type/dimensions/specifications of the part EA948C-142 in the Male Threaded Clamp Lever EA948C-142 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)