(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Aluminum] Female Threaded Ball EA948BX-35

[Aluminum] Female Threaded Ball EA948BX-35

【Product Specifications】
・Material-Aluminum alloy
・Process-Buff grinding
・Screw C…M10 x 21
・A…40
・B…37

Part Number

Configured Part Number is shown.

EA948BX-35

Part Number
EA948BX-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 56.43

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Ball Shape Handle Material Aluminum
Handle Surface Buffed Mounting Section Material Aluminum Mounting Method Tapped
Nominal of Thread M M10 JAN Code 4518340087958 Thread size M10×21mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)