(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Aluminum] Female Threaded Ball EA948BX-34

[Aluminum] Female Threaded Ball EA948BX-34

【Product Specifications】
・Material-Aluminum alloy
・Process-Buff grinding
・Screw C…M8 x 16
・A…32
・B…29

Part Number

Configured Part Number is shown.

EA948BX-34

Part Number
EA948BX-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.85

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Ball Shape Handle Material Aluminum
Handle Surface Buffed Mounting Section Material Aluminum Mounting Method Tapped
Nominal of Thread M M8 JAN Code 4518340087941 Thread size M8×16mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)