(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Handle (Female Thread) EA948BJ-25

[Stainless Steel] Handle (Female Thread) EA948BJ-25

【Product Specifications】
・Material-Stainless steel (mirror finish)
・Screw…M5
・A…8
・L1…98
・L…90
・H…30

Part Number

Configured Part Number is shown.

EA948BJ-25

Part Number
EA948BJ-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.21

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Height H(mm) 30 Main Body Type Surfaced
Surfaced Type Category U Shape Mounting Method Tapped U Shape Straight
Main Body, Surface Treatment Mirror Surface Handle Cross Sectional Shape Round Shape Dimension L(mm) 90
Thread Size M5 Size (mm) A:8, L1:98 Handle Width ø 8
JAN Code 4518340255227

Please check the type/dimensions/specifications of the part EA948BJ-25 in the [Stainless Steel] Handle (Female Thread) EA948BJ-25 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)