(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Swivel Eye Bolt EA638B-8

[Stainless Steel] Swivel Eye Bolt EA638B-8

【Product Specifications】
・Material-SUS304
・With dedicated wrench
・Dia.…M8
・D…6
・L…25
・B…15
・Workingload…80kg

Part Number

Configured Part Number is shown.

EA638B-8

Part Number
EA638B-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 34.30

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638B-8 in the [Stainless Steel] Swivel Eye Bolt EA638B-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)