(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Stem EA471D-20

Male Threaded Stem EA471D-20

【Product Specifications】
・Material-Nylon, fiberglass
・Service temperature:-40 to 210℃
・Operating pressure-Below 0.5MPa (fluid pressure)
・Excellent corrosion, chemical, and weather resistances (However, it cannot be used for acid fluid with PH5 or below.)
・Thread…PT2
・Hose ID…51 to 53mm

Part Number

Configured Part Number is shown.

EA471D-20

Part Number
EA471D-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.75

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Specification 1 ·Thread size: PT2""·Bamboo size: 51/53 mm·Material: Nylon, fiberglass/operating temperature: -40/210°C Specifications 2 ·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340995802

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)