(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Universal Type Ball Valve EA470VA-40

Universal Type Ball Valve EA470VA-40

【Product Specifications】
・Service temperature-0 to 50℃
・Operating pressure-0.98MPa
・Material-Hard polyvinyl chloride
・Nominal dia.…40
・TS type (ID)…48.21mm

Part Number

Configured Part Number is shown.

EA470VA-40

Part Number
EA470VA-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 164.70

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)