(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Hose Clamp EA463HF-200

Steel Hose Clamp EA463HF-200

【Product Specifications】
・Material-Steel
・Band thickness-1.0mm
・Hose dia. (mm)…175 to 205
・Band width (mm)…12

Part Number

Configured Part Number is shown.

EA463HF-200

Part Number
EA463HF-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.86

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 175 Hose O.D. Tightening Range (Max.)(mm) 205 Material Steel
JAN Code 4548745307337

Please check the type/dimensions/specifications of the part EA463HF-200 in the Steel Hose Clamp EA463HF-200 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)