(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Hose Clamp EA463HE-100

Stainless Steel Hose Clamp EA463HE-100

【Product Specifications】
・Material-Stainless steel (SUS304)
・Band thickness: -12 to 50: 0.65mm-60 to 200: 0.8mm
・Hose dia.(mm)…80 to 100
・Band width(mm)…12

Part Number

Configured Part Number is shown.

EA463HE-100

Part Number
EA463HE-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.11

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 80 Hose O.D. Tightening Range (Max.)(mm) 100 Material Stainless Steel
JAN Code 4548745309591 Material Details All stainless steel (SUS304)

Please check the type/dimensions/specifications of the part EA463HE-100 in the Stainless Steel Hose Clamp EA463HE-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)