(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Open/Close Valve EA425SK-22

Open/Close Valve EA425SK-22

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-R1/4
・OUT-R1/4

Part Number

Configured Part Number is shown.

EA425SK-22

Part Number
EA425SK-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.04

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Ports 2-Port Switching Operation Knob Plumbing Type and Direction Direct Side Surface
How to Mount Side JAN Code 4518340064140

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)