(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Opening/Closing Valve (With Exhaust Function) EA425SJ-44

Opening/Closing Valve (With Exhaust Function) EA425SJ-44

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-4mm
・OUT-4mm

Part Number

Configured Part Number is shown.

EA425SJ-44

Part Number
EA425SJ-44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.30

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Switching Operation Knob
Plumbing Type and Direction Direct Side Surface How to Mount Side JAN Code 4518340089044
Notes With residual pressure exhaust function

Please check the type/dimensions/specifications of the part EA425SJ-44 in the Opening/Closing Valve (With Exhaust Function) EA425SJ-44 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)