(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Open/Close Valve EA425SD-62

Open/Close Valve EA425SD-62

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating), Handle:POM
・Applicable fluid-Air
・Tube dia.-6mm
・Thread size-R1/4

Part Number

Configured Part Number is shown.

EA425SD-62

Part Number
EA425SD-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.04

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Others Number of Ports 2-Port Switching Operation Knob
Plumbing Type and Direction Direct Side Surface How to Mount Side JAN Code 4518340192645
Output side (Mounting screw) R1/4" Notes No exhaust function

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)