(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Union Filter for Positive-Negative Pressure EA425PF-63

Union Filter for Positive-Negative Pressure EA425PF-63

[Features]·ESCO Co., Ltd Quick-connect fitting, Positive and negative pressure union filter.

Part Number

Configured Part Number is shown.

EA425PF-63

Part Number
EA425PF-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.79

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Air Body Material Others Application Standard, Mini
Applicable Tube O.D.1(φ) 6 JAN Code 4518340152717 Type Quick-connect fitting
Filter Size (Filtration Area) 12.7 cm^2

Please check the type/dimensions/specifications of the part EA425PF-63 in the Union Filter for Positive-Negative Pressure EA425PF-63 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)