(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Union Filter for Positive-Negative Pressure EA425PF-101

Union Filter for Positive-Negative Pressure EA425PF-101

【Product Specifications】
・Material-Resin
・Applicable fluid-Air
・Maximum operating pressure-1.0MPa(20℃)
・Service temperature range-0 to 50℃(no freezing)
・Tube dia.-10mm
・Filter size(filtering Dim.)-12.7cm2

Part Number

Configured Part Number is shown.

EA425PF-101

Part Number
EA425PF-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.27

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Air Body Material Others Application Standard, Mini
Applicable Tube O.D.1(φ) 10 JAN Code 4518340161153 Type Quick-connect fitting
Filter Size (Filtration Area) 12.7 cm^2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)