(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Easy Attachment Plug (Type 20/Built-in Check Valve ) EA425NE-8

Easy Attachment Plug (Type 20/Built-in Check Valve ) EA425NE-8

[Features]·Built-in check valve that does not allow residual pressure to flow. ·Main body material is standard (PBT).

Part Number

Configured Part Number is shown.

EA425NE-8

Part Number
EA425NE-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Other Shapes Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Other Shapes Plugs Applicable Tube O.D.1(φ) 8
JAN Code 4518340130135 Type Quick-connect fitting Specifications Straight with type 20 quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)