(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Elbow Union EA425MB-81

Rotary Elbow Union EA425MB-81

【Product Specifications】
・Material-metal department:Brass(chrome plating), Resin portion:PBT
・Applicable fluid-Air
・Maximum operating pressure-1MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-8mm
・Thread size-R1/8

Part Number

Configured Part Number is shown.

EA425MB-81

Part Number
EA425MB-81
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.38

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type For Swivel Parts, Rotary Equipment Parts Applicable Fluid Air Body Material Brass
Application Standard, Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Elbows Applicable Tube O.D.1(φ) 8
JAN Code 4518340087071 Mounting Screw R1/8" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)