(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Elbow Union EA425MB-103

Rotary Elbow Union EA425MB-103

【Product Specifications】
・Material-metal department:Brass(chrome plating), Resin portion:PBT
・Applicable fluid-Air
・Maximum operating pressure-1MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-10mm
・Thread size-R3/8

Part Number

Configured Part Number is shown.

EA425MB-103

Part Number
EA425MB-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 59.90

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type For Swivel Parts, Rotary Equipment Parts Applicable Fluid Air Body Material Brass
Application Standard, Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Elbows Applicable Tube O.D.1(φ) 10
JAN Code 4518340100374 Mounting Screw R3/8" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)