(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Straight Union EA425MA-83

Rotary Straight Union EA425MA-83

【Product Specifications】
・Material-metal department:Brass(chrome plating), Resin portion:PBT
・Applicable fluid-Air
・Maximum operating pressure-1MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-8mm
・Mounting screw- R3/8

Part Number

Configured Part Number is shown.

EA425MA-83

Part Number
EA425MA-83
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.38

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type For Swivel Parts, Rotary Equipment Parts Applicable Fluid Air Body Material Brass
Application Standard, Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Straight Applicable Tube O.D.1(φ) 8
JAN Code 4518340082571 Mounting Screw R3/8" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)