(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sleeve (PP) EA425JK-12【2 Pieces Per Package】

Sleeve (PP) EA425JK-12

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim. (mm)…12
・Weight (g)…0.7

Part Number

Configured Part Number is shown.

EA425JK-12

Part Number
EA425JK-12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 5.79

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4518340199576 Material Details Polypropylene (PP) Type One-Touch Coupling Related Parts

Please check the type/dimensions/specifications of the part EA425JK-12 in the Sleeve (PP) EA425JK-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)