(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Elbow Union EA425JB-103

Elbow Union EA425JB-103

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim.(mm)…10
・Screw dim.PT…R3/8
・Weight (g)…10.6

Part Number

Configured Part Number is shown.

EA425JB-103

Part Number
EA425JB-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.20

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material PP Plastic Application Food, Pharmaceutical Related
Screw Mounting, Direction Elbows Elbows Male Elbows JAN Code 4548745322194
Material Details Polypropylene (PP) Thread size R(PT)3/8" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)