(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tee Union EA425HF-6

Tee Union EA425HF-6

【Product Specifications】
・Material-Body: fluororesin [PTFE]Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tube dim.(mm)…6
・Max pressure(23℃)…0.8MPa

Part Number

Configured Part Number is shown.

EA425HF-6

Part Number
EA425HF-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.37

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Body Material Others Application Food, Pharmaceutical Related
Union, Equal Dia. Union Tees JAN Code 4548745321852 Material Details Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE)
Type Quick-connect fitting Compatible Tube PFA/PTFE fluoropolymer tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)