(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vinyl Chloride Pipe Cutter EA338AK-10

Vinyl Chloride Pipe Cutter EA338AK-10

【Product Specifications】
・Full length-215mm
・Cutting capacity-Dia. 38mm
・Capable of cutting hard PVC pipe, HI pipe, polyethylene pipe, and polybutene
・Weight-300g
・Provided with special blade which does not crack a pipe even in winter

Part Number

Configured Part Number is shown.

EA338AK-10

Part Number
EA338AK-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 69.45

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA338AK-10 in the Vinyl Chloride Pipe Cutter EA338AK-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)