(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Hose Joint EA140GH-5

Male Threaded Hose Joint EA140GH-5

【Product Specifications】
・Screw dim.-R (PT) 1/2"
・Applicable hose ID-11mm
・Applicable hose OD-16mm
・Material-Steel (nickel plating)
・Operating pressure-1.5MPa (15kgf/cm2)
・The attached spring prevents the hose from being damaged and twisting.
・With a swivel fitting

Part Number

Configured Part Number is shown.

EA140GH-5

Part Number
EA140GH-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 54.81

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)