(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-Push Urethane Socket (Type 20) EA140EF-8.5

One-Push Urethane Socket (Type 20) EA140EF-8.5

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・One-push type
・Material-Iron steel (chrome plating)
・ID…8.5mm
・OD…12.5mm

Part Number

Configured Part Number is shown.

EA140EF-8.5

Part Number
EA140EF-8.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.77

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Sealing Material NBR Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type
JAN Code 4518340423343 Specifications For air, one push type Operating Pressure 0.98 MPa
Compatible Hose Inner Diameter 8.5mm Compatible Hose Outer Diameter 12.5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)