(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Thread Socket(With One Push /Lock Guard) EA140DW-2

Female Thread Socket(With One Push /Lock Guard) EA140DW-2

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel(chrome plating)
・One-push operation type
・Unintentional removal due to external shock prevented by installing cover in front of sleeve.
・Thread size-Rc1/4

Part Number

Configured Part Number is shown.

EA140DW-2

Part Number
EA140DW-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.79

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)