(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One-Push Male Threaded Socket [with Lock Mechanism] (Type 20) EA140DP-3R

One-Push Male Threaded Socket [with Lock Mechanism] (Type 20) EA140DP-3R

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel (chrome plating)
・To connect, simply insert the plug into the socket.
・Screw dim.…R(PT)3/8

Part Number

Configured Part Number is shown.

EA140DP-3R

Part Number
EA140DP-3R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.44

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)