(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi-Connecting Flexible Socket EA140DL-14B

Multi-Connecting Flexible Socket EA140DL-14B

【Product Specifications】
・Material-Iron steel, brass
・Operating pressure-1.0MPa
・Outlet-Socket
・Inlet-Plug
・Swivel type
・To connect, simply insert the plug into the socket.
・Branch…4-Way
・Mechanism…2 Flexible

Part Number

Configured Part Number is shown.

EA140DL-14B

Part Number
EA140DL-14B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 105.09

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)