(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Connecting Flexible Coupling EA140DL-12B

Multi-Connecting Flexible Coupling EA140DL-12B

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Iron stee, brass
・Insertion-Plug
・Outlet-Socket x 2 (One push type)

Part Number

Configured Part Number is shown.

EA140DL-12B

Part Number
EA140DL-12B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 40.32

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)