(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Air Coupling (With One Push / Lock Guard) EA140DK-32

Air Coupling (With One Push / Lock Guard) EA140DK-32

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel(chrome plating), brass, aluminum
・Equipped with sleeve cover to prevent unintentional removal due to external shock.
・One-push operation type

Part Number

Configured Part Number is shown.

EA140DK-32

Part Number
EA140DK-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.86

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)