(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Air Coupling (With One Push / Lock Guard) EA140DK-22

Flexible Air Coupling (With One Push / Lock Guard) EA140DK-22

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron stee, brass, chrome plating finish
・With one-push lock guard
・Equipped with sleeve guard to prevent unintentional removal due to external shock.
・Swivel type.

Part Number

Configured Part Number is shown.

EA140DK-22

Part Number
EA140DK-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 72.83

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)