(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Female Threaded Socket (Type 20) EA140DJ-113

Female Threaded Socket (Type 20) EA140DJ-113

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid-Air, water
・Screw size-Rc(PT)3/8"

Part Number

Configured Part Number is shown.

EA140DJ-113

Part Number
EA140DJ-113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.38

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air, Water Thread type Rc (Tapered female thread for pipes)
Type 20 type Sealing Material NBR Main Body Materials Stainless Steel
Types of connection parts Female Threaded Tapped Nominal thread (inch) 3/8 JAN Code 4548745760750
Weight 98g Operating Pressure 1.47 MPa Operating Temperature Range(℃) -20:: 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)