(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Male Threaded Socket (Type 20) EA140DH-113

Male Threaded Socket (Type 20) EA140DH-113

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid-Air, water
・Screw size-R(PT)3/8"

Part Number

Configured Part Number is shown.

EA140DH-113

Part Number
EA140DH-113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.51

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DH-113 in the Male Threaded Socket (Type 20) EA140DH-113 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)