(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Stem for Air Tool, Made in USA EA140DD-2

Male Threaded Stem for Air Tool, Made in USA EA140DD-2

【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1.5MPa
・For air
・Screw dim.…NPT1/4
・Shank dia.…Dia. 9mm

Part Number

Configured Part Number is shown.

EA140DD-2

Part Number
EA140DD-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.79

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Operating fluid Air Type Hose Fitting Main Body Materials Brass
JAN Code 4548745164695 Nominal of Connection Thread Size 1/4B Shape Straight
Type of connecting thread NPT Connection type Male thread Hose connection type Barb
Nominal diameters 9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)