(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Plug (Type 20) Male Threaded Plug EA140DB-13

Male Threaded Plug (Type 20) Male Threaded Plug EA140DB-13

【Product Specifications】
・Screw dim.…R (PT) 3/8
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA140DB-13

Part Number
EA140DB-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.76

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Thread type R (Tapered male thread for pipes)
Type 20 type Sealing Material NBR Main Body Materials Steel (chrome plating)
Types of connection parts Male Thread Type Nominal thread (inch) 3/8 JAN Code 4518340332355
Specifications For air Operating Pressure 1.5 MPa Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)