(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug for Urethane Hose (Mini) EA140CK-1

Plug for Urethane Hose (Mini) EA140CK-1

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・Material-Aluminum/iron steel (chrome plating)
・ID…6.5mm
・OD…10mm
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA140CK-1

Part Number
EA140CK-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.30

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)