(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Pressure Hose for Hydraulic (14.0MPa) EA125TC-15A

High-Pressure Hose for Hydraulic (14.0MPa) EA125TC-15A

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-14.0MPa
・Temperature range:-40 to 100℃
・Length…1,500
・ID…6.3
・OD…11.5
・Min. radius…45

Part Number

Configured Part Number is shown.

EA125TC-15A

Part Number
EA125TC-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 72.93

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)