(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-15D

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-15D

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…1,500
・ID…19
・OD…25.2
・Min. radius…80

Part Number

Configured Part Number is shown.

EA125TA-15D

Part Number
EA125TA-15D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 137.11

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)