(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10E

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10E

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…1,000
・ID…25.4
・OD…31.6
・Min. radius…120

Part Number

Configured Part Number is shown.

EA125TA-10E

Part Number
EA125TA-10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 163.99

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)