(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

(Difluoride) Fluororesin Hose EA125FA-6

(Difluoride) Fluororesin Hose EA125FA-6

【Product Specifications】
・Normal pressure-0.6MPa
・Operating temperature: -20 to 80℃
・Material-Inner layer: difluoride fluororesin (PVDF)Outer layer: urethane elastomer
・OD x ID…6 x 4mm
・Length…20m

Part Number

Configured Part Number is shown.

EA125FA-6

Part Number
EA125FA-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 135.24

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 6 Inner Dia. d(Ø) 4
Material Nylon/Fluoropolymer JAN Code 4548745176049 Material Details Inner layer: Difluoride fluororesin (PVDF type), outer layer: Urethane elastomer

Please check the type/dimensions/specifications of the part EA125FA-6 in the (Difluoride) Fluororesin Hose EA125FA-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)